Revision: G
Protocol: MODBUS
Application: H51
| Function block | Revision |
| MODBUS_REX | A |
| CONFIG2 | C |
| ERHA | C |
| EEPROM | A |
| DOHA | B |
| DIPO | A |
| DEF2High | E |
| DEF2Low | E |
| DOC6High | F |
| Freq1St1 | G |
| Freq1St2 | G |
| FuseFail | D |
| MotStart | G |
| NEF1High | C |
| NEF1Low | E |
| NOC3High | C |
| NOC3Inst | C |
| NOC3Low | D |
| NPS3Low | G |
| OV3Low | E |
| PREV3 | C |
| PSV3St1 | D |
| ROV1Low | D |
| TOL3Dev | E |
| UV3Low | D |
| COCB1 | C |
| COIND1 | C |
| COIND2 | C |
| COIND3 | C |
| COLOCAT | B |
| CMBWEAR1 | C |
| CMCU3 | C |
| CMTCS1 | B |
| CMTIME1 | B |
| CMVO3 | D |
| MEAI1 | C |
| MECU1A | D |
| MECU3A | D |
| MEFR1 | D |
| MEPE7 | G |
| MEVO1A | F |
| MEVO3A | E |
| MEDREC16 | K |
| PQCU3H | E |
| PQVO3H | E |
| SLW | A |
| SPA{FRONT} | A |
| SPA{REAR} | A |
| CT3 | B |
| CT2 | B |
| CT1 | B |
| SPATRANS | A |
| VT2 | B |
| VT1 | B |
| VT4 | B |
| VT3 | B |
| TMA | A |
| TESU | A |
| CCODED1_52x | G |
| CONFIG | C |
| CT4 | B |
| MMIALAR6 | C |
| MMIALAR5 | C |
| MMIALAR8 | C |
| MMIALAR7 | C |
| MMIALAR2 | C |
| MMIALAR1 | C |
| MMIALAR4 | C |
| MMIALAR3 | C |
| MMI | D |
| DNP_REX | A |
| DREC | A |
| CT5 | B |
| CTRL | D |
| LON | A |
| MEAS | C |
| GP | D |
| IEC103 | A |
| DB Name | Description | HR/IR index (.bit) | DI/Coil index | Writable | Value range of internal representation | Scale | Unit | Comment | |
User defined | |||||||||
| F000Y001 | MODBUS_REX-A, Special register 1 | 00001 | |||||||
| F000Y002 | MODBUS_REX-A, Special register 2 | 00002 | |||||||
| F000Y003 | MODBUS_REX-A, Special register 3 | 00003 | |||||||
| F000Y004 | MODBUS_REX-A, Special register 4 | 00004 | |||||||
| F000Y005 | MODBUS_REX-A, Special register 5 | 00005 | |||||||
| F000Y006 | MODBUS_REX-A, Special register 6 | 00006 | |||||||
| F000Y007 | MODBUS_REX-A, Special register 7 | 00007 | |||||||
| F000Y008 | MODBUS_REX-A, Special register 8 | 00008 | |||||||
| F000Y009 | MODBUS_REX-A, Special register 9 | 00009 | |||||||
| F000Y010 | MODBUS_REX-A, Special register 10 | 00010 | |||||||
| F000Y011 | MODBUS_REX-A, Special register 11 | 00011 | |||||||
| F000Y012 | MODBUS_REX-A, Special register 12 | 00012 | |||||||
| F000Y013 | MODBUS_REX-A, Special register 13 | 00013 | |||||||
| F000Y014 | MODBUS_REX-A, Special register 14 | 00014 | |||||||
| F000Y015 | MODBUS_REX-A, Special register 15 | 00015 | |||||||
| F000Y016 | MODBUS_REX-A, Special register 16 | 00016 | |||||||
| F000Y017 | MODBUS_REX-A, Special register 17 | 00017 | |||||||
| F000Y018 | MODBUS_REX-A, Special register 18 | 00018 | |||||||
| F000Y019 | MODBUS_REX-A, Special register 19 | 00019 | |||||||
| F000Y020 | MODBUS_REX-A, Special register 20 | 00020 | |||||||
| F000Y021 | MODBUS_REX-A, Special register 21 | 00021 | |||||||
| F000Y022 | MODBUS_REX-A, Special register 22 | 00022 | |||||||
| F000Y023 | MODBUS_REX-A, Special register 23 | 00023 | |||||||
| F000Y024 | MODBUS_REX-A, Special register 24 | 00024 | |||||||
| F000Y025 | MODBUS_REX-A, Special register 25 | 00025 | |||||||
| F000Y026 | MODBUS_REX-A, Special register 26 | 00026 | |||||||
| F000Y027 | MODBUS_REX-A, Special register 27 | 00027 | |||||||
| F000Y028 | MODBUS_REX-A, Special register 28 | 00028 | |||||||
| F000Y029 | MODBUS_REX-A, Special register 29 | 00029 | |||||||
| F000Y030 | MODBUS_REX-A, Special register 30 | 00030 | |||||||
| F000Y031 | MODBUS_REX-A, Special register 31 | 00031 | |||||||
| F000Y032 | MODBUS_REX-A, Special register 32 | 00032 | |||||||
Process data | |||||||||
| F072I001 | FREQ1ST1-G, Frequency | 00512 | 20.00...80.00 | x 100 | [Hz] | ||||
| F072I002 | FREQ1ST1-G, Rate of change | 00513 | -15.0...+15.0 | x 10 | [Hz/s] | ||||
| F072I003 | FREQ1ST1-G, Voltage U | 00514 | 0.0...2.0 | x 10 | [x Un] | ||||
| F073I001 | FREQ1ST2-G, Frequency | 00515 | 20.00...80.00 | x 100 | [Hz] | ||||
| F073I002 | FREQ1ST2-G, Rate of change | 00516 | -15.0...+15.0 | x 10 | [Hz/s] | ||||
| F073I003 | FREQ1ST2-G, Voltage U | 00517 | 0.0...2.0 | x 10 | [x Un] | ||||
| F077I001 | NPS3LOW-G, Neg. seq. cur. | 00518 | 0.00...60.00 | x 100 | [x In] | ||||
| F062I001 | OV3LOW-E, Voltage UL1_U12 | 00519 | 0.00...2.00 | x 100 | [x Un] | ||||
| F062I002 | OV3LOW-E, Voltage UL2_U23 | 00520 | 0.00...2.00 | x 100 | [x Un] | ||||
| F062I003 | OV3LOW-E, Voltage UL3_U31 | 00521 | 0.00...2.00 | x 100 | [x Un] | ||||
| F055I004 | PREV3-C, Angle IL1-IL2 | 00522 | -180...180 | [ø] | |||||
| F055I005 | PREV3-C, Angle IL2-IL3 | 00523 | -180...180 | [ø] | |||||
| F055I006 | PREV3-C, Angle IL3-IL1 | 00524 | -180...180 | [ø] | |||||
| F112I001 | PSV3ST1-D, Pos. seq. volt. | 00525 | 0.00...2.00 | x 100 | [x Un] | ||||
| F112I002 | PSV3ST1-D, Neg. seq. volt. | 00526 | 0.00...2.00 | x 100 | [x Un] | ||||
| F048O003 | TOL3DEV-E, Output TEMP(%) | 00527 | 0000.0...1000.0 | x 10 | [%] | ||||
| F048O004 | TOL3DEV-E, Output ROTOR(%) | 00528 | 0000.0...1000.0 | x 10 | [%] | ||||
| F048O005 | TOL3DEV-E, Output STATOR(%) | 00529 | 0000.0...1000.0 | x 10 | [%] | ||||
| F048O006 | TOL3DEV-E, Output COOL_TIME high word | 00530 | 0...99999 | [s] | |||||
| F048O006 | TOL3DEV-E, Output COOL_TIME low word | 00531 | 0...99999 | [s] | |||||
| F048O007 | TOL3DEV-E, Output TRIP_TIME high word | 00532 | 0...99999 | [s] | |||||
| F048O007 | TOL3DEV-E, Output TRIP_TIME low word | 00533 | 0...99999 | [s] | |||||
| F120V001 | COCB1-C, Object state | 00534 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
| F127V001 | COIND1-C, Object state | 00535 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
| F128V001 | COIND2-C, Object state | 00536 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
| F129V001 | COIND3-C, Object state | 00537 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
| F142V002 | COLOCAT-B, Binary position | 00538 | 0..2[0 = Disable state; 1 = Local state; 2 = Remote state] | ||||||
| F213I001 | MEAI1-C, Input value | 00539 | -10000.00000...10000.00000 | ||||||
| F201I001 | MECU1A-D, Io | 00540 | 0.0...20000.0 | x 100 | [A] | ||||
| F200I001 | MECU3A-D, IL1 | 00541 | 0.0...20000.0 | x 10 | [A] | ||||
| F200I002 | MECU3A-D, IL2 | 00542 | 0.0...20000.0 | x 10 | [A] | ||||
| F200I003 | MECU3A-D, IL3 | 00543 | 0.0...20000.0 | x 10 | [A] | ||||
| F200I007 | MECU3A-D, IL1 demand | 00544 | 0.0...20000.0 | x 10 | [A] | ||||
| F200I008 | MECU3A-D, IL2 demand | 00545 | 0.0...20000.0 | x 10 | [A] | ||||
| F200I009 | MECU3A-D, IL3 demand | 00546 | 0.0...20000.0 | x 10 | [A] | ||||
| F208I001 | MEFR1-D, Frequency | 00547 | 0.00...75.00 | x 100 | [Hz] | ||||
| F208I002 | MEFR1-D, Average Freq. | 00548 | 0.00...75.00 | x 100 | [Hz] | ||||
| F208I003 | MEFR1-D, Voltage U | 00549 | 0.0...2.0 | x 10 | [x Un] | ||||
| F207I001 | MEPE7-G, P3 (kW) | 00550 | -999999...999999 | x 0.1 | [kW] | ||||
| F207I002 | MEPE7-G, Q3 (kvar) | 00551 | -999999...999999 | x 0.1 | [kvar] | ||||
| F207I003 | MEPE7-G, Power factor DPF | 00552 | -1.00...1.00 | x 100 | |||||
| F207I004 | MEPE7-G, Power factor PF | 00553 | -1.00...1.00 | x 100 | |||||
| F207I005 | MEPE7-G, P3 demand (kW) | 00554 | -999999...999999 | x 0.1 | [kW] | ||||
| F207I006 | MEPE7-G, Q3 demand (kvar) | 00555 | -999999...999999 | x 0.1 | [kvar] | ||||
| F207V207 | MEPE7-G, Energy kWh high word | 00556 | 0...999999999 | [kWh] | |||||
| F207V207 | MEPE7-G, Energy kWh low word | 00557 | 0...999999999 | [kWh] | |||||
| F207V209 | MEPE7-G, Energy kvarh high word | 00558 | 0...999999999 | [kvarh] | |||||
| F207V209 | MEPE7-G, Energy kvarh low word | 00559 | 0...999999999 | [kvarh] | |||||
| F205I001 | MEVO1A-F, Uo | 00560 | 0...440000 | [V] | |||||
| F204I001 | MEVO3A-E, UL1_U12 | 00561 | 0.00...999.99 | x 10 | [kV] | ||||
| F204I002 | MEVO3A-E, UL2_U23 | 00562 | 0.00...999.99 | x 10 | [kV] | ||||
| F204I003 | MEVO3A-E, UL3_U31 | 00563 | 0.00...999.99 | x 10 | [kV] | ||||
| F204I007 | MEVO3A-E, UL1_U12 average | 00564 | 0.00...999.99 | x 10 | [kV] | ||||
| F204I008 | MEVO3A-E, UL2_U23 average | 00565 | 0.00...999.99 | x 10 | [kV] | ||||
| F204I009 | MEVO3A-E, UL3_U31 average | 00566 | 0.00...999.99 | x 10 | [kV] | ||||
| MBDBSHW1 | CONFIG2-C, Master TRIP | 00567.00 | 00512 | ||||||
| MBDBSHW1 | CONFIG2-C, Master TRIP CD | 00567.01 | 00513 | ||||||
| MBDBSHW2 | CONFIG2-C, External TRIP | 00567.02 | 00514 | ||||||
| MBDBSHW2 | CONFIG2-C, External TRIP CD | 00567.03 | 00515 | ||||||
| F012O001 | DOHA-B, Output 1 state | 00567.04 | 00516 | 0 ... 1 | |||||
| F012O001 | DOHA-B, Output 1 state CD | 00567.05 | 00517 | 0 ... 1 | |||||
| F012O002 | DOHA-B, Output 2 state | 00567.06 | 00518 | 0 ... 1 | |||||
| F012O002 | DOHA-B, Output 2 state CD | 00567.07 | 00519 | 0 ... 1 | |||||
| F012O003 | DOHA-B, Output 3 state | 00567.08 | 00520 | 0 ... 1 | |||||
| F012O003 | DOHA-B, Output 3 state CD | 00567.09 | 00521 | 0 ... 1 | |||||
| F012O004 | DOHA-B, Output 4 state | 00567.10 | 00522 | 0 ... 1 | |||||
| F012O004 | DOHA-B, Output 4 state CD | 00567.11 | 00523 | 0 ... 1 | |||||
| F012O005 | DOHA-B, Output 5 state | 00567.12 | 00524 | 0 ... 1 | |||||
| F012O005 | DOHA-B, Output 5 state CD | 00567.13 | 00525 | 0 ... 1 | |||||
| F012O006 | DOHA-B, Output 6 state | 00567.14 | 00526 | 0 ... 1 | |||||
| F012O006 | DOHA-B, Output 6 state CD | 00567.15 | 00527 | 0 ... 1 | |||||
| F011I001 | DIPO-A, Input 1 state | 00568.00 | 00528 | 0 ... 1 | |||||
| F011I001 | DIPO-A, Input 1 state CD | 00568.01 | 00529 | 0 ... 1 | |||||
| F011I002 | DIPO-A, Input 2 state | 00568.02 | 00530 | 0 ... 1 | |||||
| F011I002 | DIPO-A, Input 2 state CD | 00568.03 | 00531 | 0 ... 1 | |||||
| F011I003 | DIPO-A, Input 3 state | 00568.04 | 00532 | 0 ... 1 | |||||
| F011I003 | DIPO-A, Input 3 state CD | 00568.05 | 00533 | 0 ... 1 | |||||
| F011I004 | DIPO-A, Input 4 state | 00568.06 | 00534 | 0 ... 1 | |||||
| F011I004 | DIPO-A, Input 4 state CD | 00568.07 | 00535 | 0 ... 1 | |||||
| F011I005 | DIPO-A, Input 5 state | 00568.08 | 00536 | 0 ... 1 | |||||
| F011I005 | DIPO-A, Input 5 state CD | 00568.09 | 00537 | 0 ... 1 | |||||
| F011I006 | DIPO-A, Input 6 state | 00568.10 | 00538 | 0 ... 1 | |||||
| F011I006 | DIPO-A, Input 6 state CD | 00568.11 | 00539 | 0 ... 1 | |||||
| F011I007 | DIPO-A, Input 7 state | 00568.12 | 00540 | 0 ... 1 | |||||
| F011I007 | DIPO-A, Input 7 state CD | 00568.13 | 00541 | 0 ... 1 | |||||
| F011I008 | DIPO-A, Input 8 state | 00568.14 | 00542 | 0 ... 1 | |||||
| F011I008 | DIPO-A, Input 8 state CD | 00568.15 | 00543 | 0 ... 1 | |||||
| F011I009 | DIPO-A, Input 9 state | 00569.00 | 00544 | 0 ... 1 | |||||
| F011I009 | DIPO-A, Input 9 state CD | 00569.01 | 00545 | 0 ... 1 | |||||
| F041O001 | DEF2HIGH-E, Output START | 00569.02 | 00546 | 0..1[0 = Not active; 1 = Active] | |||||
| F041O001 | DEF2HIGH-E, Output START CD | 00569.03 | 00547 | 0..1[0 = Not active; 1 = Active] | |||||
| F041O002 | DEF2HIGH-E, Output TRIP | 00569.04 | 00548 | 0..1[0 = Not active; 1 = Active] | |||||
| F041O002 | DEF2HIGH-E, Output TRIP CD | 00569.05 | 00549 | 0..1[0 = Not active; 1 = Active] | |||||
| F041I005 | DEF2HIGH-E, Input BS1 | 00569.06 | 00550 | 0..1[0 = Not active; 1 = Active] | |||||
| F041I005 | DEF2HIGH-E, Input BS1 CD | 00569.07 | 00551 | 0..1[0 = Not active; 1 = Active] | |||||
| F041I006 | DEF2HIGH-E, Input BS2 | 00569.08 | 00552 | 0..1[0 = Not active; 1 = Active] | |||||
| F041I006 | DEF2HIGH-E, Input BS2 CD | 00569.09 | 00553 | 0..1[0 = Not active; 1 = Active] | |||||
| F040O001 | DEF2LOW-E, Output START | 00569.10 | 00554 | 0..1[0 = Not active; 1 = Active] | |||||
| F040O001 | DEF2LOW-E, Output START CD | 00569.11 | 00555 | 0..1[0 = Not active; 1 = Active] | |||||
| F040O002 | DEF2LOW-E, Output TRIP | 00569.12 | 00556 | 0..1[0 = Not active; 1 = Active] | |||||
| F040O002 | DEF2LOW-E, Output TRIP CD | 00569.13 | 00557 | 0..1[0 = Not active; 1 = Active] | |||||
| F040I005 | DEF2LOW-E, Input BS1 | 00569.14 | 00558 | 0..1[0 = Not active; 1 = Active] | |||||
| F040I005 | DEF2LOW-E, Input BS1 CD | 00569.15 | 00559 | 0..1[0 = Not active; 1 = Active] | |||||
| F040I006 | DEF2LOW-E, Input BS2 | 00570.00 | 00560 | 0..1[0 = Not active; 1 = Active] | |||||
| F040I006 | DEF2LOW-E, Input BS2 CD | 00570.01 | 00561 | 0..1[0 = Not active; 1 = Active] | |||||
| F036I016 | DOC6HIGH-F, Input BS1 | 00570.02 | 00562 | 0..1[0 = Not active; 1 = Active] | |||||
| F036I016 | DOC6HIGH-F, Input BS1 CD | 00570.03 | 00563 | 0..1[0 = Not active; 1 = Active] | |||||
| F036I017 | DOC6HIGH-F, Input BS2 | 00570.04 | 00564 | 0..1[0 = Not active; 1 = Active] | |||||
| F036I017 | DOC6HIGH-F, Input BS2 CD | 00570.05 | 00565 | 0..1[0 = Not active; 1 = Active] | |||||
| F036O003 | DOC6HIGH-F, Output START | 00570.06 | 00566 | 0..1[0 = Not active; 1 = Active] | |||||
| F036O003 | DOC6HIGH-F, Output START CD | 00570.07 | 00567 | 0..1[0 = Not active; 1 = Active] | |||||
| F036O004 | DOC6HIGH-F, Output TRIP | 00570.08 | 00568 | 0..1[0 = Not active; 1 = Active] | |||||
| F036O004 | DOC6HIGH-F, Output TRIP CD | 00570.09 | 00569 | 0..1[0 = Not active; 1 = Active] | |||||
| F072I004 | FREQ1ST1-G, Input BS1 | 00570.10 | 00570 | 0..1[0 = Not active; 1 = Active] | |||||
| F072I004 | FREQ1ST1-G, Input BS1 CD | 00570.11 | 00571 | 0..1[0 = Not active; 1 = Active] | |||||
| F072I005 | FREQ1ST1-G, Input BS2 | 00570.12 | 00572 | 0..1[0 = Not active; 1 = Active] | |||||
| F072I005 | FREQ1ST1-G, Input BS2 CD | 00570.13 | 00573 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O001 | FREQ1ST1-G, Output START1 | 00570.14 | 00574 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O001 | FREQ1ST1-G, Output START1 CD | 00570.15 | 00575 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O002 | FREQ1ST1-G, Output TRIP1 | 00571.00 | 00576 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O002 | FREQ1ST1-G, Output TRIP1 CD | 00571.01 | 00577 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O003 | FREQ1ST1-G, Output START2 | 00571.02 | 00578 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O003 | FREQ1ST1-G, Output START2 CD | 00571.03 | 00579 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O004 | FREQ1ST1-G, Output TRIP2 | 00571.04 | 00580 | 0..1[0 = Not active; 1 = Active] | |||||
| F072O004 | FREQ1ST1-G, Output TRIP2 CD | 00571.05 | 00581 | 0..1[0 = Not active; 1 = Active] | |||||
| F073I004 | FREQ1ST2-G, Input BS1 | 00571.06 | 00582 | 0..1[0 = Not active; 1 = Active] | |||||
| F073I004 | FREQ1ST2-G, Input BS1 CD | 00571.07 | 00583 | 0..1[0 = Not active; 1 = Active] | |||||
| F073I005 | FREQ1ST2-G, Input BS2 | 00571.08 | 00584 | 0..1[0 = Not active; 1 = Active] | |||||
| F073I005 | FREQ1ST2-G, Input BS2 CD | 00571.09 | 00585 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O001 | FREQ1ST2-G, Output START1 | 00571.10 | 00586 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O001 | FREQ1ST2-G, Output START1 CD | 00571.11 | 00587 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O002 | FREQ1ST2-G, Output TRIP1 | 00571.12 | 00588 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O002 | FREQ1ST2-G, Output TRIP1 CD | 00571.13 | 00589 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O003 | FREQ1ST2-G, Output START2 | 00571.14 | 00590 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O003 | FREQ1ST2-G, Output START2 CD | 00571.15 | 00591 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O004 | FREQ1ST2-G, Output TRIP2 | 00572.00 | 00592 | 0..1[0 = Not active; 1 = Active] | |||||
| F073O004 | FREQ1ST2-G, Output TRIP2 CD | 00572.01 | 00593 | 0..1[0 = Not active; 1 = Active] | |||||
| F118I001 | FUSEFAIL-D, Input BLOCK | 00572.02 | 00594 | 0..1[0 = Not active; 1 = Active] | |||||
| F118I001 | FUSEFAIL-D, Input BLOCK CD | 00572.03 | 00595 | 0..1[0 = Not active; 1 = Active] | |||||
| F118I002 | FUSEFAIL-D, Input MCB | 00572.04 | 00596 | 0..1[0 = Open; 1 = Closed] | |||||
| F118I002 | FUSEFAIL-D, Input MCB CD | 00572.05 | 00597 | 0..1[0 = Open; 1 = Closed] | |||||
| F118O001 | FUSEFAIL-D, Output BSOUT | 00572.06 | 00598 | 0..1[0 = Not active; 1 = Active] | |||||
| F118O001 | FUSEFAIL-D, Output BSOUT CD | 00572.07 | 00599 | 0..1[0 = Not active; 1 = Active] | |||||
| F054O001 | MOTSTART-G, Output START | 00572.08 | 00600 | 0..1[0 = Not active; 1 = Active] | |||||
| F054O001 | MOTSTART-G, Output START CD | 00572.09 | 00601 | 0..1[0 = Not active; 1 = Active] | |||||
| F054O002 | MOTSTART-G, Output TRIP | 00572.10 | 00602 | 0..1[0 = Not active; 1 = Active] | |||||
| F054O002 | MOTSTART-G, Output TRIP CD | 00572.11 | 00603 | 0..1[0 = Not active; 1 = Active] | |||||
| F054O003 | MOTSTART-G, Output STALL | 00572.12 | 00604 | 0..1[0 = Not active; 1 = Active] | |||||
| F054O003 | MOTSTART-G, Output STALL CD | 00572.13 | 00605 | 0..1[0 = Not active; 1 = Active] | |||||
| F039O001 | NEF1HIGH-C, Output START | 00572.14 | 00606 | 0..1[0=Not active; 1=Active] | |||||
| F039O001 | NEF1HIGH-C, Output START CD | 00572.15 | 00607 | 0..1[0=Not active; 1=Active] | |||||
| F039O002 | NEF1HIGH-C, Output TRIP | 00573.00 | 00608 | 0..1[0=Not active; 1=Active] | |||||
| F039O002 | NEF1HIGH-C, Output TRIP CD | 00573.01 | 00609 | 0..1[0=Not active; 1=Active] | |||||
| F039I002 | NEF1HIGH-C, Input BS1 | 00573.02 | 00610 | 0..1[0=Not active; 1=Active] | |||||
| F039I002 | NEF1HIGH-C, Input BS1 CD | 00573.03 | 00611 | 0..1[0=Not active; 1=Active] | |||||
| F039I003 | NEF1HIGH-C, Input BS2 | 00573.04 | 00612 | 0..1[0=Not active; 1=Active] | |||||
| F039I003 | NEF1HIGH-C, Input BS2 CD | 00573.05 | 00613 | 0..1[0=Not active; 1=Active] | |||||
| F038O001 | NEF1LOW-E, Output START | 00573.06 | 00614 | 0..1[0 = Not active; 1 = Active] | |||||
| F038O001 | NEF1LOW-E, Output START CD | 00573.07 | 00615 | 0..1[0 = Not active; 1 = Active] | |||||
| F038O002 | NEF1LOW-E, Output TRIP | 00573.08 | 00616 | 0..1[0 = Not active; 1 = Active] | |||||
| F038O002 | NEF1LOW-E, Output TRIP CD | 00573.09 | 00617 | 0..1[0 = Not active; 1 = Active] | |||||
| F038I002 | NEF1LOW-E, Input BS1 | 00573.10 | 00618 | 0..1[0 = Not active; 1 = Active] | |||||
| F038I002 | NEF1LOW-E, Input BS1 CD | 00573.11 | 00619 | 0..1[0 = Not active; 1 = Active] | |||||
| F038I003 | NEF1LOW-E, Input BS2 | 00573.12 | 00620 | 0..1[0 = Not active; 1 = Active] | |||||
| F038I003 | NEF1LOW-E, Input BS2 CD | 00573.13 | 00621 | 0..1[0 = Not active; 1 = Active] | |||||
| F032O002 | NOC3HIGH-C, Output START | 00573.14 | 00622 | 0..1[0 = Not active; 1 = Active] | |||||
| F032O002 | NOC3HIGH-C, Output START CD | 00573.15 | 00623 | 0..1[0 = Not active; 1 = Active] | |||||
| F032O003 | NOC3HIGH-C, Output TRIP | 00574.00 | 00624 | 0..1[0 = Not active; 1 = Active] | |||||
| F032O003 | NOC3HIGH-C, Output TRIP CD | 00574.01 | 00625 | 0..1[0 = Not active; 1 = Active] | |||||
| F032I004 | NOC3HIGH-C, Input BS1 | 00574.02 | 00626 | 0..1[0 = Not active; 1 = Active] | |||||
| F032I004 | NOC3HIGH-C, Input BS1 CD | 00574.03 | 00627 | 0..1[0 = Not active; 1 = Active] | |||||
| F032I005 | NOC3HIGH-C, Input BS2 | 00574.04 | 00628 | 0..1[0 = Not active; 1 = Active] | |||||
| F032I005 | NOC3HIGH-C, Input BS2 CD | 00574.05 | 00629 | 0..1[0 = Not active; 1 = Active] | |||||
| F033O002 | NOC3INST-C, Output START | 00574.06 | 00630 | 0..1[0 = Not active; 1 = Active] | |||||
| F033O002 | NOC3INST-C, Output START CD | 00574.07 | 00631 | 0..1[0 = Not active; 1 = Active] | |||||
| F033O003 | NOC3INST-C, Output TRIP | 00574.08 | 00632 | 0..1[0 = Not active; 1 = Active] | |||||
| F033O003 | NOC3INST-C, Output TRIP CD | 00574.09 | 00633 | 0..1[0 = Not active; 1 = Active] | |||||
| F033I004 | NOC3INST-C, Input BS1 | 00574.10 | 00634 | 0..1[0 = Not active; 1 = Active] | |||||
| F033I004 | NOC3INST-C, Input BS1 CD | 00574.11 | 00635 | 0..1[0 = Not active; 1 = Active] | |||||
| F033I005 | NOC3INST-C, Input BS2 | 00574.12 | 00636 | 0..1[0 = Not active; 1 = Active] | |||||
| F033I005 | NOC3INST-C, Input BS2 CD | 00574.13 | 00637 | 0..1[0 = Not active; 1 = Active] | |||||
| F031O001 | NOC3LOW-D, Output START | 00574.14 | 00638 | 0..1[0 = Not active; 1 = Active] | |||||
| F031O001 | NOC3LOW-D, Output START CD | 00574.15 | 00639 | 0..1[0 = Not active; 1 = Active] | |||||
| F031O002 | NOC3LOW-D, Output TRIP | 00575.00 | 00640 | 0..1[0 = Not active; 1 = Active] | |||||
| F031O002 | NOC3LOW-D, Output TRIP CD | 00575.01 | 00641 | 0..1[0 = Not active; 1 = Active] | |||||
| F031I004 | NOC3LOW-D, Input BS1 | 00575.02 | 00642 | 0..1[0 = Not active; 1 = Active] | |||||
| F031I004 | NOC3LOW-D, Input BS1 CD | 00575.03 | 00643 | 0..1[0 = Not active; 1 = Active] | |||||
| F031I005 | NOC3LOW-D, Input BS2 | 00575.04 | 00644 | 0..1[0 = Not active; 1 = Active] | |||||
| F031I005 | NOC3LOW-D, Input BS2 CD | 00575.05 | 00645 | 0..1[0 = Not active; 1 = Active] | |||||
| F077O001 | NPS3LOW-G, Output START | 00575.06 | 00646 | 0..1[0 = Not active; 1 = Active] | |||||
| F077O001 | NPS3LOW-G, Output START CD | 00575.07 | 00647 | 0..1[0 = Not active; 1 = Active] | |||||
| F077O002 | NPS3LOW-G, Output TRIP | 00575.08 | 00648 | 0..1[0 = Not active; 1 = Active] | |||||
| F077O002 | NPS3LOW-G, Output TRIP CD | 00575.09 | 00649 | 0..1[0 = Not active; 1 = Active] | |||||
| F077O003 | NPS3LOW-G, Output BLOCK | 00575.10 | 00650 | 0..1[0 = Not active; 1 = Active] | |||||
| F077O003 | NPS3LOW-G, Output BLOCK CD | 00575.11 | 00651 | 0..1[0 = Not active; 1 = Active] | |||||
| F077I006 | NPS3LOW-G, Input BLOCK | 00575.12 | 00652 | 0..1[0 = Not active; 1 = Active] | |||||
| F077I006 | NPS3LOW-G, Input BLOCK CD | 00575.13 | 00653 | 0..1[0 = Not active; 1 = Active] | |||||
| F062O001 | OV3LOW-E, Output START | 00575.14 | 00654 | 0..1[0 = Not active; 1 = Active] | |||||
| F062O001 | OV3LOW-E, Output START CD | 00575.15 | 00655 | 0..1[0 = Not active; 1 = Active] | |||||
| F062O002 | OV3LOW-E, Output TRIP | 00576.00 | 00656 | 0..1[0 = Not active; 1 = Active] | |||||
| F062O002 | OV3LOW-E, Output TRIP CD | 00576.01 | 00657 | 0..1[0 = Not active; 1 = Active] | |||||
| F062I004 | OV3LOW-E, Input BS1 | 00576.02 | 00658 | 0..1[0 = Not active; 1 = Active] | |||||
| F062I004 | OV3LOW-E, Input BS1 CD | 00576.03 | 00659 | 0..1[0 = Not active; 1 = Active] | |||||
| F062I005 | OV3LOW-E, Input BS2 | 00576.04 | 00660 | 0..1[0 = Not active; 1 = Active] | |||||
| F062I005 | OV3LOW-E, Input BS2 CD | 00576.05 | 00661 | 0..1[0 = Not active; 1 = Active] | |||||
| F055I007 | PREV3-C, Input BLOCK | 00576.06 | 00662 | 0..1[0 = Not active; 1 = Active] | |||||
| F055I007 | PREV3-C, Input BLOCK CD | 00576.07 | 00663 | 0..1[0 = Not active; 1 = Active] | |||||
| F055O001 | PREV3-C, Output START | 00576.08 | 00664 | 0..1[0 = Not active; 1 = Active] | |||||
| F055O001 | PREV3-C, Output START CD | 00576.09 | 00665 | 0..1[0 = Not active; 1 = Active] | |||||
| F055O002 | PREV3-C, Output TRIP | 00576.10 | 00666 | 0..1[0 = Not active; 1 = Active] | |||||
| F055O002 | PREV3-C, Output TRIP CD | 00576.11 | 00667 | 0..1[0 = Not active; 1 = Active] | |||||
| F112I004 | PSV3ST1-D, Input BLOCK | 00576.12 | 00668 | 0..1[0 = Not active; 1 = Active] | |||||
| F112I004 | PSV3ST1-D, Input BLOCK CD | 00576.13 | 00669 | 0..1[0 = Not active; 1 = Active] | |||||
| F112O001 | PSV3ST1-D, Output START | 00576.14 | 00670 | 0..1[0 = Not active; 1 = Active] | |||||
| F112O001 | PSV3ST1-D, Output START CD | 00576.15 | 00671 | 0..1[0 = Not active; 1 = Active] | |||||
| F112O002 | PSV3ST1-D, Output TRIP | 00577.00 | 00672 | 0..1[0 = Not active; 1 = Active] | |||||
| F112O002 | PSV3ST1-D, Output TRIP CD | 00577.01 | 00673 | 0..1[0 = Not active; 1 = Active] | |||||
| F044O001 | ROV1LOW-D, Output START | 00577.02 | 00674 | 0..1[0 = Not active; 1 = Active] | |||||
| F044O001 | ROV1LOW-D, Output START CD | 00577.03 | 00675 | 0..1[0 = Not active; 1 = Active] | |||||
| F044O002 | ROV1LOW-D, Output TRIP | 00577.04 | 00676 | 0..1[0 = Not active; 1 = Active] | |||||
| F044O002 | ROV1LOW-D, Output TRIP CD | 00577.05 | 00677 | 0..1[0 = Not active; 1 = Active] | |||||
| F044I002 | ROV1LOW-D, Input BS1 | 00577.06 | 00678 | 0..1[0 = Not active; 1 = Active] | |||||
| F044I002 | ROV1LOW-D, Input BS1 CD | 00577.07 | 00679 | 0..1[0 = Not active; 1 = Active] | |||||
| F044I003 | ROV1LOW-D, Input BS2 | 00577.08 | 00680 | 0..1[0 = Not active; 1 = Active] | |||||
| F044I003 | ROV1LOW-D, Input BS2 CD | 00577.09 | 00681 | 0..1[0 = Not active; 1 = Active] | |||||
| F048I010 | TOL3DEV-E, Input BLOCK | 00577.10 | 00682 | 0..1[0 = Not active; 1 = Active] | |||||
| F048I010 | TOL3DEV-E, Input BLOCK CD | 00577.11 | 00683 | 0..1[0 = Not active; 1 = Active] | |||||
| F048O001 | TOL3DEV-E, Output START | 00577.12 | 00684 | 0..1[0 = Not active; 1 = Active] | |||||
| F048O001 | TOL3DEV-E, Output START CD | 00577.13 | 00685 | 0..1[0 = Not active; 1 = Active] | |||||
| F048O002 | TOL3DEV-E, Output TRIP | 00577.14 | 00686 | 0..1[0 = Not active; 1 = Active] | |||||
| F048O002 | TOL3DEV-E, Output TRIP CD | 00577.15 | 00687 | 0..1[0 = Not active; 1 = Active] | |||||
| F064I004 | UV3LOW-D, Input BS1 | 00578.00 | 00688 | 0..1[0 = Not active; 1 = Active] | |||||
| F064I004 | UV3LOW-D, Input BS1 CD | 00578.01 | 00689 | 0..1[0 = Not active; 1 = Active] | |||||
| F064I005 | UV3LOW-D, Input BS2 | 00578.02 | 00690 | 0..1[0 = Not active; 1 = Active] | |||||
| F064I005 | UV3LOW-D, Input BS2 CD | 00578.03 | 00691 | 0..1[0 = Not active; 1 = Active] | |||||
| F064O001 | UV3LOW-D, Output START | 00578.04 | 00692 | 0..1[0 = Not active; 1 = Active] | |||||
| F064O001 | UV3LOW-D, Output START CD | 00578.05 | 00693 | 0..1[0 = Not active; 1 = Active] | |||||
| F064O002 | UV3LOW-D, Output TRIP | 00578.06 | 00694 | 0..1[0 = Not active; 1 = Active] | |||||
| F064O002 | UV3LOW-D, Output TRIP CD | 00578.07 | 00695 | 0..1[0 = Not active; 1 = Active] | |||||
| F120V001 | COCB1-C, Object state closed | 00578.08 | 00696 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F120V001 | COCB1-C, Object state CD | 00578.09 | 00697 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F120V001 | COCB1-C, Object state open | 00578.10 | 00698 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F120V001 | COCB1-C, Object state CD | 00578.11 | 00699 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F120V001 | COCB1-C, Object state faulty | 00578.12 | 00700 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F120V001 | COCB1-C, Object state CD | 00578.13 | 00701 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F120O003 | COCB1-C, Open alarm | 00578.14 | 00702 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O003 | COCB1-C, Open alarm CD | 00578.15 | 00703 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O004 | COCB1-C, Close alarm | 00579.00 | 00704 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O004 | COCB1-C, Close alarm CD | 00579.01 | 00705 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O005 | COCB1-C, Inactive alarm | 00579.02 | 00706 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O005 | COCB1-C, Inactive alarm CD | 00579.03 | 00707 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O006 | COCB1-C, Cycle alarm | 00579.04 | 00708 | 0..1[0 = Inactive; 1 = Active] | |||||
| F120O006 | COCB1-C, Cycle alarm CD | 00579.05 | 00709 | 0..1[0 = Inactive; 1 = Active] | |||||
| F127V001 | COIND1-C, Object state closed | 00579.06 | 00710 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F127V001 | COIND1-C, Object state CD | 00579.07 | 00711 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F127V001 | COIND1-C, Object state open | 00579.08 | 00712 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F127V001 | COIND1-C, Object state CD | 00579.09 | 00713 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F127V001 | COIND1-C, Object state faulty | 00579.10 | 00714 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F127V001 | COIND1-C, Object state CD | 00579.11 | 00715 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F127V034 | COIND1-C, IV state | 00579.12 | 00716 | 0..1[0 = Valid; 1 = Invalid] | |||||
| F127V034 | COIND1-C, IV state CD | 00579.13 | 00717 | 0..1[0 = Valid; 1 = Invalid] | |||||
| F128V001 | COIND2-C, Object state closed | 00579.14 | 00718 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F128V001 | COIND2-C, Object state CD | 00579.15 | 00719 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F128V001 | COIND2-C, Object state open | 00580.00 | 00720 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F128V001 | COIND2-C, Object state CD | 00580.01 | 00721 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F128V001 | COIND2-C, Object state faulty | 00580.02 | 00722 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F128V001 | COIND2-C, Object state CD | 00580.03 | 00723 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F128V034 | COIND2-C, IV state | 00580.04 | 00724 | 0..1[0 = Valid; 1 = Invalid] | |||||
| F128V034 | COIND2-C, IV state CD | 00580.05 | 00725 | 0..1[0 = Valid; 1 = Invalid] | |||||
| F129V001 | COIND3-C, Object state closed | 00580.06 | 00726 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F129V001 | COIND3-C, Object state CD | 00580.07 | 00727 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F129V001 | COIND3-C, Object state open | 00580.08 | 00728 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F129V001 | COIND3-C, Object state CD | 00580.09 | 00729 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F129V001 | COIND3-C, Object state faulty | 00580.10 | 00730 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F129V001 | COIND3-C, Object state CD | 00580.11 | 00731 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
| F129V034 | COIND3-C, IV state | 00580.12 | 00732 | 0..1[0 = Valid; 1 = Invalid] | |||||
| F129V034 | COIND3-C, IV state CD | 00580.13 | 00733 | 0..1[0 = Valid; 1 = Invalid] | |||||
| F142V001 | COLOCAT-B, Logic setting | 00580.14 | 00734 | 0..1[0 = Inactive; 1 = Active] | |||||
| F142V001 | COLOCAT-B, Logic setting CD | 00580.15 | 00735 | 0..1[0 = Inactive; 1 = Active] | |||||
| F187O001 | CMBWEAR1-C, Alarm state | 00581.00 | 00736 | 0..1[0 = Inactive; 1 = Active] | |||||
| F187O001 | CMBWEAR1-C, Alarm state CD | 00581.01 | 00737 | 0..1[0 = Inactive; 1 = Active] | |||||
| F181O001 | CMCU3-C, Output ALARM | 00581.02 | 00738 | 0..1[0 = Not active; 1 = Active] | |||||
| F181O001 | CMCU3-C, Output ALARM CD | 00581.03 | 00739 | 0..1[0 = Not active; 1 = Active] | |||||
| F191I002 | CMTCS1-B, BS state | 00581.04 | 00740 | 0..1[0 = Inactive; 1 = Active] | |||||
| F191I002 | CMTCS1-B, BS state CD | 00581.05 | 00741 | 0..1[0 = Inactive; 1 = Active] | |||||
| F191O001 | CMTCS1-B, Alarm state | 00581.06 | 00742 | 0..1[0 = Inactive; 1 = Active] | |||||
| F191O001 | CMTCS1-B, Alarm state CD | 00581.07 | 00743 | 0..1[0 = Inactive; 1 = Active] | |||||
| F184I001 | CMTIME1-B, BININP state | 00581.08 | 00744 | 0..1[0 = Inactive; 1 = Active] | |||||
| F184I001 | CMTIME1-B, BININP state CD | 00581.09 | 00745 | 0..1[0 = Inactive; 1 = Active] | |||||
| F184O001 | CMTIME1-B, Alarm state | 00581.10 | 00746 | 0..1[0 = Inactive; 1 = Active] | |||||
| F184O001 | CMTIME1-B, Alarm state CD | 00581.11 | 00747 | 0..1[0 = Inactive; 1 = Active] | |||||
| F182O001 | CMVO3-D, Output ALARM | 00581.12 | 00748 | 0..1[0 = Not active; 1 = Active] | |||||
| F182O001 | CMVO3-D, Output ALARM CD | 00581.13 | 00749 | 0..1[0 = Not active; 1 = Active] | |||||
| F213I002 | MEAI1-C, Input invalid | 00581.14 | 00750 | 0..1[0 = Not active; 1 = Active] | |||||
| F213I002 | MEAI1-C, Input invalid CD | 00581.15 | 00751 | 0..1[0 = Not active; 1 = Active] | |||||
| F512O001 | PQCU3H-E, Out HAR_HIGH | 00582.00 | 00752 | 0..1[0 = Not active; 1 = Active] | |||||
| F512O001 | PQCU3H-E, Out HAR_HIGH CD | 00582.01 | 00753 | 0..1[0 = Not active; 1 = Active] | |||||
| F513O001 | PQVO3H-E, Out HAR_HIGH | 00582.02 | 00754 | 0..1[0 = Not active; 1 = Active] | |||||
| F513O001 | PQVO3H-E, Out HAR_HIGH CD | 00582.03 | 00755 | 0..1[0 = Not active; 1 = Active] | |||||
| F002V005 | CTRL-D, Control position open | 00582.04 | 00756 | 0..2 [0=Control off; 1=Local; 2=Remote] | |||||
| F002V005 | CTRL-D, Control position CD | 00582.05 | 00757 | 0..2 [0=Control off; 1=Local; 2=Remote] | |||||
Slowly changing | |||||||||
| F024V015 | ERHA-C, IRF code | 00583 | 0...255 | ||||||
| F054V006 | MOTSTART-G, Start counter high word | 00584 | 0...99999 | ||||||
| F054V006 | MOTSTART-G, Start counter low word | 00585 | 0...99999 | ||||||
| F054V007 | MOTSTART-G, Time to restart high word | 00586 | 0...99999 | [min] | |||||
| F054V007 | MOTSTART-G, Time to restart low word | 00587 | 0...99999 | [min] | |||||
| F120V012 | COCB1-C, Cycle count | 00588 | W | 0...30000 | |||||
| F187V001 | CMBWEAR1-C, Wear L1 | 00589 | W | 0.00...30000.00 | |||||
| F187V002 | CMBWEAR1-C, Wear L2 | 00590 | W | 0.00...30000.00 | |||||
| F187V003 | CMBWEAR1-C, Wear L3 | 00591 | W | 0.00...30000.00 | |||||
| F184V001 | CMTIME1-B, Accum. hours high word | 00592 | W | 0...87600 | [hours] | ||||
| F184V001 | CMTIME1-B, Accum. hours low word | 00593 | W | 0...87600 | [hours] | ||||
| F184V002 | CMTIME1-B, Accum. min | 00594 | W | 0...59 | [min] | ||||
| F512I002 | PQCU3H-E, THD | 00595 | 0.000...10.000 | x 1000 | |||||
| F512I003 | PQCU3H-E, Fund. component | 00596 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I004 | PQCU3H-E, 2nd harmonic | 00597 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I005 | PQCU3H-E, 3rd harmonic | 00598 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I006 | PQCU3H-E, 4th harmonic | 00599 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I007 | PQCU3H-E, 5th harmonic | 00600 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I008 | PQCU3H-E, 6th harmonic | 00601 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I009 | PQCU3H-E, 7th harmonic | 00602 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I010 | PQCU3H-E, 8th harmonic | 00603 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I011 | PQCU3H-E, 9th harmonic | 00604 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I012 | PQCU3H-E, 10th harmonic | 00605 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I013 | PQCU3H-E, 11th harmonic | 00606 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I014 | PQCU3H-E, 12th harmonic | 00607 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I015 | PQCU3H-E, 13th harmonic | 00608 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I018 | PQCU3H-E, THD | 00609 | 0.000...10.000 | x 1000 | |||||
| F512I019 | PQCU3H-E, 2nd harmonic | 00610 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I020 | PQCU3H-E, 3rd harmonic | 00611 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I021 | PQCU3H-E, 4th harmonic | 00612 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I022 | PQCU3H-E, 5th harmonic | 00613 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I023 | PQCU3H-E, 6th harmonic | 00614 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I024 | PQCU3H-E, 7th harmonic | 00615 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I025 | PQCU3H-E, 8th harmonic | 00616 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I026 | PQCU3H-E, 9th harmonic | 00617 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I027 | PQCU3H-E, 10th harmonic | 00618 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I028 | PQCU3H-E, 11th harmonic | 00619 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I029 | PQCU3H-E, 12th harmonic | 00620 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512I030 | PQCU3H-E, 13th harmonic | 00621 | 0.000...10.000 | x 1000 | [x In] | ||||
| F512V206 | PQCU3H-E, Maximum THD | 00622 | 0.000...10.000 | x 1000 | |||||
| F512V306 | PQCU3H-E, Maximum THD | 00623 | 0.000...10.000 | x 1000 | |||||
| F512V404 | PQCU3H-E, THD | 00624 | 0.000...10.000 | x 1000 | |||||
| F513I002 | PQVO3H-E, THD | 00625 | 0.000...1.200 | x 1000 | |||||
| F513I003 | PQVO3H-E, Fund. component | 00626 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I004 | PQVO3H-E, 2nd harmonic | 00627 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I005 | PQVO3H-E, 3rd harmonic | 00628 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I006 | PQVO3H-E, 4th harmonic | 00629 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I007 | PQVO3H-E, 5th harmonic | 00630 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I008 | PQVO3H-E, 6th harmonic | 00631 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I009 | PQVO3H-E, 7th harmonic | 00632 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I010 | PQVO3H-E, 8th harmonic | 00633 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I011 | PQVO3H-E, 9th harmonic | 00634 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I012 | PQVO3H-E, 10th harmonic | 00635 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I013 | PQVO3H-E, 11th harmonic | 00636 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I014 | PQVO3H-E, 12th harmonic | 00637 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I015 | PQVO3H-E, 13th harmonic | 00638 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I018 | PQVO3H-E, THD | 00639 | 0.000...1.200 | x 1000 | |||||
| F513I019 | PQVO3H-E, 2nd harmonic | 00640 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I020 | PQVO3H-E, 3rd harmonic | 00641 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I021 | PQVO3H-E, 4th harmonic | 00642 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I022 | PQVO3H-E, 5th harmonic | 00643 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I023 | PQVO3H-E, 6th harmonic | 00644 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I024 | PQVO3H-E, 7th harmonic | 00645 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I025 | PQVO3H-E, 8th harmonic | 00646 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I026 | PQVO3H-E, 9th harmonic | 00647 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I027 | PQVO3H-E, 10th harmonic | 00648 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I028 | PQVO3H-E, 11th harmonic | 00649 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I029 | PQVO3H-E, 12th harmonic | 00650 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513I030 | PQVO3H-E, 13th harmonic | 00651 | 0.000...1.200 | x 1000 | [x Un] | ||||
| F513V206 | PQVO3H-E, Maximum THD | 00652 | 0.000...1.200 | x 1000 | |||||
| F513V306 | PQVO3H-E, Maximum THD | 00653 | 0.000...1.200 | x 1000 | |||||
| F513V404 | PQVO3H-E, THD | 00654 | 0.000...1.200 | x 1000 | |||||
| F010V020 | CONFIG2-C, HSP01 Lockout | 00758 | 0 .. 1 | ||||||
| F010V021 | CONFIG2-C, External Lockout | 00759 | 0 .. 1 | ||||||
| F012V017 | DOHA-B, Test mode | 00760 | 0..1 [0=No test; 1=Testing] | ||||||
| F054O004 | MOTSTART-G, Output RESTART | 00761 | 0..1[0 = Disabled; 1 = Enabled] | ||||||
| F077I005 | NPS3LOW-G, Input Rot. dir. | 00762 | 0..1[0 = Forward; 1 = Reverse] | ||||||
| F112I003 | PSV3ST1-D, Input ROT_DIR | 00763 | 0..1[0 = Not active; 1 = Active] | ||||||
| F048O008 | TOL3DEV-E, Output RESTART | 00764 | 0..1[0 = Disabled; 1 = Enabled] | ||||||
Control | |||||||||
| F120V004 | COCB1-C, Direct open | 08192 | W | 0..1[0 = 0; 1 = Direct open] | |||||
| F120V005 | COCB1-C, Direct close | 08193 | W | 0..1[0 = 0; 1 = Direct close] | |||||
| F120V006 | COCB1-C, Open select | 08194 | W | 0..1[0 = 0; 1 = Open select] | |||||
| F120V007 | COCB1-C, Close select | 08195 | W | 0..1[0 = 0; 1 = Close select] | |||||
| F120V010 | COCB1-C, Cancel | 08196 | W | 0..1[0 = 0; 1 = Cancel] | |||||
| F120V011 | COCB1-C, Execute | 08197 | W | 0..1[0 = 0; 1 = Execute] | |||||
| F187V099 | CMBWEAR1-C, Alarm ack | 08198 | W | 0..1[0 = 0; 1=Acknowledge] | |||||
| F184V099 | CMTIME1-B, Alarm ack | 08199 | W | 0..1[0 = 0; 1 = Acknowledge] | |||||
| F512V025 | PQCU3H-E, Reset registers | 08200 | W | 0..1[0 = 0; 1 = Reset] | |||||
| F513V024 | PQVO3H-E, Reset registers | 08201 | W | 0..1[0 = 0; 1 = Reset] | |||||
Device data | |||||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04096 | W | ||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04097 | W | ||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04098 | W | ||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04099 | W | ||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04100 | W | ||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04101 | W | ||||||
| DEVCLOCK | MODBUS_REX-A, Device clock register | 04102 | W | ||||||
| F010V005 | CONFIG2-C, Config build nr | 04103 | 1.0 | ||||||
| F010V005 | CONFIG2-C, Config build nr | 04104 | 1.0 | ||||||
| F010V005 | CONFIG2-C, Config build nr | 04105 | 1.0 | ||||||
| F010V005 | CONFIG2-C, Config build nr | 04106 | 1.0 | ||||||
| F010V005 | CONFIG2-C, Config build nr | 04107 | 1.0 | ||||||
| F010V001 | CONFIG2-C, Config name | 04108 | - | ||||||
| F010V001 | CONFIG2-C, Config name | 04109 | - | ||||||
| F010V001 | CONFIG2-C, Config name | 04110 | - | ||||||
| F010V001 | CONFIG2-C, Config name | 04111 | - | ||||||
| F010V001 | CONFIG2-C, Config name | 04112 | - | ||||||
| F010V002 | CONFIG2-C, Config revision | 04113 | - | ||||||
| F001V002 | EEPROM-A, Serial Number high word | 04114 | 0..4294967295 | ||||||
| F001V002 | EEPROM-A, Serial Number low word | 04115 | 0..4294967295 |